How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 1.82 |
| D: | 2.31 | LQ: | 4.46 in |
| AK: | 4.5 | AB: | 3.69 |
| V: | 1.94 in | LL: | 2.12 in |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 3.61 in | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.85 |
| AA: | 8 | H: | 0.53 in |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
Technical Specifications
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.71 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 20YF | Output RPM: | 43.8 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

