Grove Gear 20YF-1-1.438-56C-40-L9
Part #:20YF-1-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AF: | 0.19 |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AA: | 8 |
| AK: | 4.5 | AB: | 3.69 |
| LQ: | 4.46 in | D: | 2.31 |
| I: | 3.61 in | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.438 |
| LL: | 2.12 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.82 |
| AG: | 4.65 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 0.71 |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Model Code: | 20YF |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

