How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AA: | 8 |
| G: | 1.82 | AG: | 4.65 |
| V: | 1.94 in | BF: | 0.41 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| BE: | 0.38 in | LQ: | 4.46 in |
| AE2: | 0.85 | T: | 1.438 |
| LL: | 2.12 in | AK: | 4.5 |
| I: | 3.61 in | BD: | 5.88 |
| AF: | 0.19 | H: | 0.53 in |
| AJ: | 5.88 | D: | 2.31 |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 20YF |
| Input HP @ 1750 RPM: | 2.51 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

