How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.61 in |
| AB: | 3.69 | D: | 2.31 |
| LQ: | 4.46 in | BE: | 0.38 in |
| H: | 0.53 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| P: | 1.38 in | BD: | 5.88 |
| AF: | 0.19 | AK: | 4.5 |
| LL: | 2.12 in | T: | 1.438 |
| AA: | 8 | AE2: | 0.85 |
| AJ: | 5.88 | AG: | 4.65 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Input HP @ 1750 RPM: | 2.51 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Model Code: | 20YF | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

