How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | T: | 1.438 |
| AF: | 0.19 | BD: | 5.88 |
| AG: | 4.65 | AJ: | 5.88 |
| D: | 2.31 | AK: | 4.5 |
| AB: | 3.69 | BF: | 0.41 |
| G: | 1.82 | BE: | 0.38 in |
| P: | 1.38 in | LQ: | 4.46 in |
| I: | 3.61 in | AA: | 8 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.51 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

