How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AJ: | 5.88 | D: | 2.31 |
| AA: | 8 | BE: | 0.38 in |
| G: | 1.82 | BD: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| H: | 0.53 in | AB: | 3.69 |
| P: | 1.38 in | AE2: | 0.85 |
| LQ: | 4.46 in | BF: | 0.41 |
| I: | 3.61 in | AG: | 4.65 |
| T: | 1.438 | AK: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Model Code: | 20YF | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 5:1 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.51 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Type: | Right Angle | Output RPM: | 350 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

