How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 3.69 |
| D: | 2.31 | I: | 3.61 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 4.65 | BE: | 0.38 in |
| P: | 1.38 in | T: | 1.438 |
| AJ: | 5.88 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | AA: | 8 |
| V: | 1.94 in | AE2: | 0.85 |
| H: | 0.53 in | G: | 1.82 |
| BD: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Ratio Range: | 50:1 | Bore Code: | 23 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.563 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Output Key: | 3/8 X 3.00 | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

