How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.31 |
| AE2: | 0.85 | BE: | 0.38 in |
| P: | 1.38 in | I: | 3.61 in |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| AF: | 0.19 | AA: | 8 |
| T: | 1.438 | BD: | 5.88 |
| AJ: | 5.88 | LQ: | 4.46 in |
| G: | 1.82 | H: | 0.53 in |
| AG: | 4.65 | LL: | 2.12 in |
| BF: | 0.41 | AB: | 3.69 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.563 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

