Grove Gear 20YF-1-1.438-56C-50-L4
Part #:20YF-1-1.438-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.61 in |
| D: | 2.31 | LQ: | 4.46 in |
| AB: | 3.69 | AF: | 0.19 |
| AJ: | 5.88 | G: | 1.82 |
| BF: | 0.41 | T: | 1.438 |
| P: | 1.38 in | BE: | 0.38 in |
| AA: | 8 | AG: | 4.65 |
| LL: | 2.12 in | V: | 1.94 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.563 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Bore Code: | 23 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Model Code: | 20YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

