Grove Gear 20YF-1-1.438-56C-50-L9
Part #:20YF-1-1.438-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | H: | 0.53 in |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | G: | 1.82 |
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | D: | 2.31 |
| AG: | 4.65 | T: | 1.438 |
| AE2: | 0.85 | I: | 3.61 in |
| AF: | 0.19 | AB: | 3.69 |
| AA: | 8 | BF: | 0.41 |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 20YF |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.563 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

