Grove Gear 20YF-1-1.438-56C-60-L2
Part #:20YF-1-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.69 |
| I: | 3.61 in | AG: | 4.65 |
| BD: | 5.88 | AE2: | 0.85 |
| D: | 2.31 | AK: | 4.5 |
| AA: | 8 | P: | 1.38 in |
| AJ: | 5.88 | LL: | 2.12 in |
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.82 | V: | 1.94 in |
| BE: | 0.38 in | T: | 1.438 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Bore Code: | 23 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Model Code: | 20YF |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.491 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

