Grove Gear 20YF-1-1.438-56C-60-L3
Part #:20YF-1-1.438-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | BE: | 0.38 in |
| H: | 0.53 in | AB: | 3.69 |
| BD: | 5.88 | V: | 1.94 in |
| LL: | 2.12 in | T: | 1.438 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.31 | G: | 1.82 |
| I: | 3.61 in | AG: | 4.65 |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 8 | AE2: | 0.85 |
Technical Specifications
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output RPM: | 29.2 |
| Model Code: | 20YF | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.491 | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

