How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.85 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| AG: | 4.65 | AA: | 8 |
| AF: | 0.19 | LQ: | 4.46 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | V: | 1.94 in |
| AB: | 3.69 | BE: | 0.38 in |
| H: | 0.53 in | D: | 2.31 |
| T: | 1.438 | G: | 1.82 |
| LL: | 2.12 in | P: | 1.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Service Factor: | 1 | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.491 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

