How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | BD: | 5.88 |
| LQ: | 4.46 in | BF: | 0.41 |
| LL: | 2.12 in | V: | 1.94 in |
| AA: | 8 | AG: | 4.65 |
| D: | 2.31 | AE2: | 0.85 |
| I: | 3.61 in | AF: | 0.19 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.438 | P: | 1.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 0.491 |
| Center Distance (in): | 2.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

