How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | LQ: | 4.46 in |
| H: | 0.53 in | I: | 3.61 in |
| AB: | 3.69 | V: | 1.94 in |
| BD: | 5.88 | AG: | 4.65 |
| P: | 1.38 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.438 | G: | 1.82 |
| D: | 2.31 | AE2: | 0.85 |
| BE: | 0.38 in | AA: | 8 |
Technical Specifications
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.39 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

