Grove Gear 20YF-1-1.438-56C-7.5-L3
Part #:20YF-1-1.438-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| I: | 3.61 in | V: | 1.94 in |
| P: | 1.38 in | AE2: | 0.85 |
| AF: | 0.19 | H: | 0.53 in |
| AA: | 8 | AK: | 4.5 |
| T: | 1.438 | D: | 2.31 |
| AJ: | 5.88 | AB: | 3.69 |
| LQ: | 4.46 in | LL: | 2.12 in |
| BD: | 5.88 | G: | 1.82 |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.39 | Center Distance (in): | 2.063 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Model Code: | 20YF | Input RPM: | 1,750 |
| Bore Code: | 23 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output RPM: | 233 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

