Grove Gear 20YF-1-1.438-56C-80-L1
Part #:20YF-1-1.438-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.19 | D: | 2.31 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| BF: | 0.41 | V: | 1.94 in |
| LQ: | 4.46 in | LL: | 2.12 in |
| AB: | 3.69 | AG: | 4.65 |
| AA: | 8 | I: | 3.61 in |
| T: | 1.438 | G: | 1.82 |
| P: | 1.38 in | AE2: | 0.85 |
Technical Specifications
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Bore Code: | 23 |
| Center Distance (in): | 2.063 | Input HP @ 1750 RPM: | 0.304 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 20YF | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

