Grove Gear 20YF-2-1.000-140TC-10-L3
Part #:20YF-2-1.000-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 3.61 in | H: | 0.53 in |
| AB: | 3.69 | LQ: | 4.46 in |
| D: | 2.31 | AA: | 8 |
| P: | 1.38 in | AG: | 4.65 |
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| T: | 1 | AE2: | 0.85 |
| AF: | 0.19 | G: | 1.82 |
Technical Specifications
| Series Code: | OE | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.09 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Model Code: | 20YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YF-2 | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

