Grove Gear 20YF-2-1.000-140TC-10-L4
Part #:20YF-2-1.000-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| AA: | 8 | G: | 1.82 |
| P: | 1.38 in | T: | 1 |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | D: | 2.31 |
| AF: | 0.19 | AK: | 4.5 |
| AE2: | 0.85 | BD: | 5.88 |
| I: | 3.61 in | AB: | 3.69 |
| V: | 1.94 in | BE: | 0.38 in |
Technical Specifications
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Model Code: | 20YF |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.09 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

