How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 8 |
| AG: | 4.65 | P: | 1.38 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| I: | 3.61 in | AB: | 3.69 |
| AF: | 0.19 | G: | 1.82 |
| H: | 0.53 in | AE2: | 0.85 |
| D: | 2.31 | V: | 1.94 in |
| LQ: | 4.46 in | T: | 1 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 1.24 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Center Distance (in): | 2.063 | Output RPM: | 87.5 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

