How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | T: | 1 |
| AJ: | 5.88 | LQ: | 4.46 in |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| AG: | 4.65 | BE: | 0.38 in |
| H: | 0.53 in | I: | 3.61 in |
| V: | 1.94 in | AE2: | 0.85 |
| LL: | 2.12 in | G: | 1.82 |
| AF: | 0.19 | AA: | 8 |
| BF: | 0.41 | AB: | 3.69 |
| AK: | 4.5 | D: | 2.31 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.24 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 20YF |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

