How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| LL: | 2.12 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AF: | 0.19 | AG: | 4.65 |
| V: | 1.94 in | AE2: | 0.85 |
| BF: | 0.41 | D: | 2.31 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1 | AB: | 3.69 |
| G: | 1.82 | LQ: | 4.46 in |
| H: | 0.53 in | AA: | 8 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 1.24 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 20YF |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

