How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| H: | 0.53 in | AG: | 4.65 |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| V: | 1.94 in | BF: | 0.41 |
| AB: | 3.69 | LQ: | 4.46 in |
| AA: | 8 | G: | 1.82 |
| LL: | 2.12 in | P: | 1.38 in |
| AK: | 4.5 | I: | 3.61 in |
| AJ: | 5.88 | T: | 1 |
| BE: | 0.38 in | AE2: | 0.85 |
Technical Specifications
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 20YF | Input RPM: | 1,750 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.51 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

