How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| V: | 1.94 in | D: | 2.31 |
| LQ: | 4.46 in | AG: | 4.65 |
| T: | 1 | P: | 1.38 in |
| AB: | 3.69 | AA: | 8 |
| AJ: | 5.88 | AE2: | 0.85 |
| G: | 1.82 | AK: | 4.5 |
| I: | 3.61 in | BF: | 0.41 |
| BD: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.51 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 20YF |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

