How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.61 in |
| P: | 1.38 in | LL: | 2.12 in |
| BE: | 0.38 in | D: | 2.31 |
| Center Distance (in): | 2.063 in | LQ: | 4.46 in |
| AB: | 3.69 | AG: | 4.65 |
| AE2: | 0.85 | AJ: | 5.88 |
| V: | 1.94 in | G: | 1.82 |
| AA: | 8 | AK: | 4.5 |
| T: | 1 | BF: | 0.41 |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.51 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 350 |
| Model Code: | 20YF | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

