How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AJ: | 5.88 |
| AB: | 3.69 | H: | 0.53 in |
| AA: | 8 | G: | 1.82 |
| AG: | 4.65 | P: | 1.38 in |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 1.94 in | AF: | 0.19 |
| D: | 2.31 | AE2: | 0.85 |
| LL: | 2.12 in | T: | 1 |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.39 | Input RPM: | 1,750 |
| Bore Code: | 16 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YF-2 | Model Code: | 20YF |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

