How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | P: | 1.38 in |
| AJ: | 5.88 | AE2: | 0.85 |
| AA: | 8 | AG: | 4.65 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1 | V: | 1.94 in |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| BD: | 5.88 | AB: | 3.69 |
| G: | 1.82 | AF: | 0.19 |
| LL: | 2.12 in | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 4.46 in |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 2.39 |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

