How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 3.69 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| D: | 2.31 | AE2: | 0.85 |
| P: | 1.38 in | I: | 3.61 in |
| BF: | 0.28 | BD: | 3.88 |
| LQ: | 4.46 in | LL: | 2.12 in |
| AJ: | 3.75 | AK: | 3 |
| G: | 1.82 | T: | 1 |
| V: | 1.94 in | H: | 0.53 in |
| AA: | 8 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 5:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/8 X 1/16 | Bore Code: | 16 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.51 |
| Input Bore (C Face): | 0.5 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Model Code: | 20YF |
| Output RPM: | 350 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

