Grove Gear 20YF-2-1.000-48CZ-5-L1
Part #:20YF-2-1.000-48CZ-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | H: | 0.53 in |
| AK: | 3 | AA: | 8 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | AB: | 3.69 |
| LQ: | 4.46 in | BF: | 0.28 |
| AJ: | 3.75 | AF: | 0.19 |
| P: | 1.38 in | T: | 1 |
| V: | 1.94 in | BE: | 0.38 in |
| AE2: | 0.85 | D: | 2.31 |
| AG: | 4.65 | BD: | 3.88 |
Technical Specifications
| Model Code: | 20YF | Input Keyway (C Face): | 1/8 X 1/16 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.5 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.51 | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

