Grove Gear 20YF-2-1.000-48CZ-5-L2
Part #:20YF-2-1.000-48CZ-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| BF: | 0.28 | V: | 1.94 in |
| AK: | 3 | I: | 3.61 in |
| AG: | 4.65 | G: | 1.82 |
| BD: | 3.88 | AA: | 8 |
| D: | 2.31 | T: | 1 |
| AE2: | 0.85 | LQ: | 4.46 in |
| LL: | 2.12 in | AB: | 3.69 |
| H: | 0.53 in | P: | 1.38 in |
| AJ: | 3.75 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.51 |
| Gear Type: | Worm | Bore Code: | 16 |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | 20YF | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.5 |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

