How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AJ: | 3.75 |
| AG: | 4.65 | H: | 0.53 in |
| LQ: | 4.46 in | G: | 1.82 |
| T: | 1 | V: | 1.94 in |
| AE2: | 0.85 | AA: | 8 |
| AB: | 3.69 | D: | 2.31 |
| I: | 3.61 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| BD: | 3.88 | BE: | 0.38 in |
| AF: | 0.19 | AK: | 3 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Assembly: | YF-2 |
| Bore Code: | 16 | Output RPM: | 350 |
| Ratio: | 5:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Motor Frame Size: | 48CZ | Model Code: | 20YF |
| Input HP @ 1750 RPM: | 2.51 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/8 X 1/16 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.5 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

