How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | D: | 2.31 |
| AJ: | 3.75 | V: | 1.94 in |
| BE: | 0.38 in | G: | 1.82 |
| AE2: | 0.85 | BF: | 0.28 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| H: | 0.53 in | T: | 1 |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | AK: | 3 |
| P: | 1.38 in | LQ: | 4.46 in |
| BD: | 3.88 | AA: | 8 |
Technical Specifications
| Input Bore (C Face): | 0.5 | Input HP @ 1750 RPM: | 2.51 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 1/8 X 1/16 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

