How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | I: | 3.61 in |
| T: | 1 | BF: | 0.28 |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 1.82 | AE2: | 0.85 |
| P: | 1.38 in | AG: | 4.65 |
| AJ: | 3.75 | LQ: | 4.46 in |
| D: | 2.31 | AA: | 8 |
| V: | 1.94 in | BD: | 3.88 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| LL: | 2.12 in | AB: | 3.69 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 2.51 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/8 X 1/16 | Input Bore (C Face): | 0.5 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 5:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.063 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Model Code: | 20YF | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

