Grove Gear 20YF-2-1.000-56C-10-L1
Part #:20YF-2-1.000-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.31 |
| P: | 1.38 in | AB: | 3.69 |
| BD: | 5.88 | LL: | 2.12 in |
| LQ: | 4.46 in | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
| AE2: | 0.85 | I: | 3.61 in |
| AF: | 0.19 | BF: | 0.41 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | AG: | 4.65 |
| V: | 1.94 in | AA: | 8 |
Technical Specifications
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 20YF | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 16 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.09 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

