Grove Gear 20YF-2-1.000-56C-10-L4
Part #:20YF-2-1.000-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| BF: | 0.41 | LQ: | 4.46 in |
| AJ: | 5.88 | AF: | 0.19 |
| AA: | 8 | V: | 1.94 in |
| AK: | 4.5 | G: | 1.82 |
| T: | 1 | BE: | 0.38 in |
| I: | 3.61 in | H: | 0.53 in |
| AE2: | 0.85 | P: | 1.38 in |
| LL: | 2.12 in | BD: | 5.88 |
| AB: | 3.69 | D: | 2.31 |
Technical Specifications
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Ratio: | 10:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.09 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

