Grove Gear 20YF-2-1.000-56C-100-L1
Part #:20YF-2-1.000-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AA: | 8 |
| D: | 2.31 | G: | 1.82 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | AB: | 3.69 |
| BF: | 0.41 | I: | 3.61 in |
| BD: | 5.88 | LL: | 2.12 in |
| AG: | 4.65 | BE: | 0.38 in |
| H: | 0.53 in | P: | 1.38 in |
| AK: | 4.5 | LQ: | 4.46 in |
| AJ: | 5.88 | V: | 1.94 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.217 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series Code: | OE |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | 20YF | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

