Grove Gear 20YF-2-1.000-56C-100-L2
Part #:20YF-2-1.000-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 2.12 in |
| AA: | 8 | V: | 1.94 in |
| AE2: | 0.85 | P: | 1.38 in |
| BF: | 0.41 | LQ: | 4.46 in |
| BE: | 0.38 in | AG: | 4.65 |
| H: | 0.53 in | I: | 3.61 in |
| AF: | 0.19 | D: | 2.31 |
| BD: | 5.88 | T: | 1 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AB: | 3.69 | G: | 1.82 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.217 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 16 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

