Grove Gear 20YF-2-1.000-56C-100-L3
Part #:20YF-2-1.000-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
| AA: | 8 | P: | 1.38 in |
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.41 | D: | 2.31 |
| I: | 3.61 in | BD: | 5.88 |
| AE2: | 0.85 | V: | 1.94 in |
| H: | 0.53 in | LQ: | 4.46 in |
| AB: | 3.69 | LL: | 2.12 in |
| G: | 1.82 | Center Distance (in): | 2.063 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.217 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 20YF |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

