Grove Gear 20YF-2-1.000-56C-100-L4
Part #:20YF-2-1.000-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | P: | 1.38 in |
| LL: | 2.12 in | AK: | 4.5 |
| AB: | 3.69 | LQ: | 4.46 in |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | D: | 2.31 |
| AG: | 4.65 | BE: | 0.38 in |
| I: | 3.61 in | T: | 1 |
| AE2: | 0.85 | BF: | 0.41 |
| AJ: | 5.88 | AA: | 8 |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.217 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 20YF |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

