How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| AA: | 8 | AJ: | 5.88 |
| BD: | 5.88 | D: | 2.31 |
| AB: | 3.69 | P: | 1.38 in |
| BE: | 0.38 in | T: | 1 |
| AF: | 0.19 | AE2: | 0.85 |
| BF: | 0.41 | AG: | 4.65 |
| LQ: | 4.46 in | I: | 3.61 in |
| V: | 1.94 in | AK: | 4.5 |
Technical Specifications
| Model Code: | 20YF | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 1.56 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

