Grove Gear 20YF-2-1.000-56C-15-L3
Part #:20YF-2-1.000-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | H: | 0.53 in |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| G: | 1.82 | BD: | 5.88 |
| AB: | 3.69 | P: | 1.38 in |
| LQ: | 4.46 in | LL: | 2.12 in |
| AA: | 8 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| T: | 1 | AG: | 4.65 |
| AF: | 0.19 | D: | 2.31 |
| I: | 3.61 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.56 | Service Factor: | 1 |
| Model Code: | 20YF | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

