Grove Gear 20YF-2-1.000-56C-15-L4
Part #:20YF-2-1.000-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| T: | 1 | AJ: | 5.88 |
| AF: | 0.19 | LL: | 2.12 in |
| AK: | 4.5 | I: | 3.61 in |
| V: | 1.94 in | H: | 0.53 in |
| LQ: | 4.46 in | AA: | 8 |
| BF: | 0.41 | AE2: | 0.85 |
| AB: | 3.69 | D: | 2.31 |
| Center Distance (in): | 2.063 in | G: | 1.82 |
| P: | 1.38 in | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Model Code: | 20YF | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Center Distance (in): | 2.063 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.56 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

