Grove Gear 20YF-2-1.000-56C-15-L9
Part #:20YF-2-1.000-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AB: | 3.69 |
| H: | 0.53 in | G: | 1.82 |
| P: | 1.38 in | D: | 2.31 |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| LQ: | 4.46 in | BF: | 0.41 |
| AA: | 8 | AJ: | 5.88 |
| AG: | 4.65 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.56 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output RPM: | 117 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

