Grove Gear 20YF-2-1.000-56C-20-L2
Part #:20YF-2-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE: | 0.38 in |
| V: | 1.94 in | H: | 0.53 in |
| G: | 1.82 | LL: | 2.12 in |
| T: | 1 | P: | 1.38 in |
| D: | 2.31 | BF: | 0.41 |
| AE2: | 0.85 | AJ: | 5.88 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| AK: | 4.5 | AB: | 3.69 |
| LQ: | 4.46 in | AA: | 8 |
| BD: | 5.88 | AG: | 4.65 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 20YF |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Gear Type: | Worm |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.24 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

