How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.85 |
| T: | 1 | LQ: | 4.46 in |
| I: | 3.61 in | D: | 2.31 |
| AG: | 4.65 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| BE: | 0.38 in | G: | 1.82 |
| AA: | 8 | LL: | 2.12 in |
| P: | 1.38 in | AB: | 3.69 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 25:1 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.01 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

