Grove Gear 20YF-2-1.000-56C-25-L9
Part #:20YF-2-1.000-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AG: | 4.65 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | AB: | 3.69 |
| BE: | 0.38 in | AE2: | 0.85 |
| LL: | 2.12 in | T: | 1 |
| I: | 3.61 in | AA: | 8 |
| LQ: | 4.46 in | H: | 0.53 in |
| BD: | 5.88 | P: | 1.38 in |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| D: | 2.31 | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Model Code: | 20YF |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Ratio Range: | 25:1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.01 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

