Grove Gear 20YF-2-1.000-56C-30-L4
Part #:20YF-2-1.000-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.85 |
| V: | 1.94 in | AG: | 4.65 |
| BF: | 0.41 | LQ: | 4.46 in |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 2.31 | T: | 1 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| I: | 3.61 in | P: | 1.38 in |
| AB: | 3.69 | G: | 1.82 |
| AA: | 8 | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Assembly: | YF-2 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.896 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Model Code: | 20YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

