How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 4.46 in |
| V: | 1.94 in | G: | 1.82 |
| AE2: | 0.85 | BD: | 5.88 |
| BF: | 0.41 | AA: | 8 |
| H: | 0.53 in | I: | 3.61 in |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| AB: | 3.69 | P: | 1.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.31 | AF: | 0.19 |
| AG: | 4.65 | T: | 1 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Assembly: | YF-2 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.896 | Input Bore (C Face): | 0.625 |
| Output RPM: | 58.3 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

