Grove Gear 20YF-2-1.000-56C-40-L9
Part #:20YF-2-1.000-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | H: | 0.53 in |
| LQ: | 4.46 in | LL: | 2.12 in |
| AE2: | 0.85 | BF: | 0.41 |
| AJ: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | AK: | 4.5 |
| AF: | 0.19 | AA: | 8 |
| I: | 3.61 in | D: | 2.31 |
| Center Distance (in): | 2.063 in | T: | 1 |
| BE: | 0.38 in | G: | 1.82 |
| BD: | 5.88 | AB: | 3.69 |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 20YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.71 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

