How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 3.69 |
| AE2: | 0.85 | BE: | 0.38 in |
| LL: | 2.12 in | T: | 1 |
| G: | 1.82 | P: | 1.38 in |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| LQ: | 4.46 in | I: | 3.61 in |
| AF: | 0.19 | AJ: | 5.88 |
| AA: | 8 | V: | 1.94 in |
| AG: | 4.65 | H: | 0.53 in |
| AK: | 4.5 | D: | 2.31 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 2.51 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Assembly: | YF-2 |
| Bore Code: | 16 | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

